Publish your products
30cm Series 5 2 Zone Induction Cooktop
30cm Series 5 2 Zone Induction Cooktop

    30cm Series 5 2 Zone Induction Cooktop

    5.0 out of 5 stars5.0(8 reviews)
    When you have a little space but a lot to do. With the instant response and cool-to-touch safety of induction technology. Child and pet safe – cooktop remains cool to touch until a pot or pan is placed on the surface PowerBoost activates a very high heat, bringing liquid to boil in less than a minute
    Technical specification
    • Unique ref.CI302CTB1-81370
    • Product familyCooktops
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)57
    • Width (mm)300
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia Oceania
    Armenia
    Australia
    Azerbaijan
    New Zealand
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit