Publish your products
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones

36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones

This Series 7 cooktop is a joy to use, with the instant response and energy efficiency of induction technology. Immediate heat response and extremely accurate temperature control Child and pet safe - cooktop remains cool to touch until a pot or pan is placed on the surface Easily control each cook zone with Touch&Slide, including pairing cook zones to create a large SmartZone
Technical specification
  • Unique ref.CI365PTX4-81973
  • Product familyCooktops
  • Product groupProfessional
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-07
  • Edition number1
  • Height (inches)3.44
  • Width (inches)35.38
  • Depth (inches)21
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit