Publish your products
76cm Series 7 4 Zone Induction Cooktop
76cm Series 7 4 Zone Induction Cooktop
76cm Series 7 4 Zone Induction Cooktop
76cm Series 7 4 Zone Induction Cooktop

    76cm Series 7 4 Zone Induction Cooktop

    This Series 7 cooktop is a joy to use, with the instant response and energy efficiency of induction technology. Immediate heat response and extremely accurate temperature control Cooktop remains cool to touch until a pot or pan is placed on the surface Easily control each cook zone with Touch&Slide
    Technical specification
    • Unique ref.CI764DTB4-81978
    • Product familyCooktops
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (mm)54
    • Width (mm)760
    • Depth (mm)530
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit