Publish your products
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones

    36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones

    Heritage styling meets modern performance, including an induction cooktop with the ability to pair zones to create a large cook zone. Five induction cooking zones that can be bridged to form two "SmartZones" Convection oven with 4.9 cu ft total capacity and nine oven functions including Roast and Aero™Pastry Non-tip full-extension shelves for safe removal of hot dishes
    Technical specification
    • Unique ref.OR36SCI6X1-81965
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit