Publish your products
13.5 cu ft Series 7 Refrigerator Freezer
13.5 cu ft Series 7 Refrigerator Freezer
13.5 cu ft Series 7 Refrigerator Freezer
13.5 cu ft Series 7 Refrigerator Freezer

    13.5 cu ft Series 7 Refrigerator Freezer

    With generous storage and stylish stainless steel design for a timeless look. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature Spacious bottom freezer with easy-slide internal drawers to separate storage
    Technical specification
    • Unique ref.RF135BDLX4-26271
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-23
    • Edition number1
    • Height (inches)67.5
    • Width (inches)25
    • Depth (inches)27.38
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit