Publish your products
30" Series 5 Contemporary Microwave Trim Kit

30" Series 5 Contemporary Microwave Trim Kit

Blends the 24" Traditional Microwave into your existing cabinetry seamlessly.
Technical specification
  • Unique ref.TK30MOX1-81228
  • Product familyCompanions
  • Product groupContemporary
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-08
  • Edition number1
  • Height (inches)17.88
  • Width (inches)29.88
  • Depth (inches)0.88
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit