Publish your products
11kg Series 11 Front Loader Washer, ActiveIntelligence™, Steam Care

11kg Series 11 Front Loader Washer, ActiveIntelligence™, Steam Care

4.2 out of 5 stars4.2(5 reviews)
Care for every corner of the wardrobe with a connected fabric care ecosystem. With 29+ cycles, this Steam Care washer combines with our Heat Pump Dryer and Fabric Care Cabinet to create an ultimate fabric care solution. Combine with a Heat Pump Dryer and Fabric Care Cabinet to create an ultimate fabric care ecosystem Centralised control – the intuitive touchscreen display can also control a display-free heat pump dryer* Wi-Fi enabled – connects with the SmartHQ™ app for seamless control
Technical specification
  • Unique ref.WH1160HG1-92297
  • Product familyWashing Machines
  • Product groupFrontload
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)850
  • Width (mm)600
  • Depth (mm)665
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryElectronics - Laundry appliances

Region availability

Oceania
Australia
New Zealand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit