Publish your products
Square Interior 270x270

Square Interior 270x270

The exactness of perfect angles. Unyielding shapes. And yet an organic mood is born from this marriage of hard lines and soft light. A story unfolds between design and material. Simplicity liberates imagination. Available in Black, Graphite grey, and Matt white. Available with LED and E27. Design: Schmidt Hammer Lassen design
Technical specification
  • Unique ref.5703646620582
  • Product familyIndoor
  • Product groupWall
  • TypeObject (single object)
  • Date of publishing2012-06-14
  • Edition number2
  • Height (mm)270
  • Width (mm)270
  • Depth (mm)105
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)2.5
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016

Region availability

Europe
Denmark
Germany
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit