Publish your products
Antea KR
Antea KR
Antea KR
    Fondital

    Antea KR

    ANTEA KR
    Antea KR is a wall-hung condensing boiler for heating only, electronically arranged for connection to an external water heater. The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

    PLUS
    - Ultra-compact
    - Modulation ratio 1:9
    - LCD user interface
    - Additional relay managing 2 heating zones
    - 9-litre expansion vessel
    - Boiler hydraulic replacement kit

    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - 3-speed pump with integrated air purging device
      - Wide modulation range 1:9
      - By-pass
      - Stainless steel DHW plate heat exchanger
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Boiler hydraulic replacement kit available as optional equipment
      - Electronic ignition, flame detection via ionization
      - NTC temperature probes for central heating and DHW
      - LCD interface with diagnostics

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating
      - 2 ambient probes

    Technical specification
    • Unique ref.antea_kr
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Armenia
    Argentina
    Australia
    Algeria
    British Virgin Islands
    Albania
    Azerbaijan
    Bolivia
    New Zealand
    Egypt
    Mexico
    Andorra
    China
    Brazil
    Libya
    Panama
    Austria
    Georgia
    Chile
    Morocco
    Saint Pierre and Miquelon
    Belarus
    Hong Kong
    Colombia
    Reunion
    United States
    Belgium
    Iran
    Ecuador
    South Africa
    Bosnia and Herzegovina
    Iraq
    Paraguay
    Tunisia
    Bulgaria
    Israel
    Peru
    Croatia
    Jordan
    Uruguay
    Cyprus
    Kazakhstan
    Venezuela
    Czech Republic
    Kyrgyzstan
    Denmark
    Lebanon
    Estonia
    Mongolia
    Faroe Islands
    Pakistan
    Finland
    Palestine
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Türkiye
    Greece
    Turkmenistan
    Guernsey
    United Arab Emirates
    Hungary
    Uzbekistan
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit