Publish your products
Rodi Dual - Dual HR 1400-3500 - RUSSIA
Fondital

Rodi Dual - Dual HR 1400-3500 - RUSSIA

RODI DUAL 1400-3500
Rodi Dual is a high performance floor-standing boiler in steel for heating only, suitable for blown gas and diesel fuel burners.

PLUS
- Three-star performance
- Electric panel for multi-zone management
- Operating pressure: 6 bar

Specification
  • FEATURES
    - Boiler body in steel with flue pipes and flame inversion furnace
    - Operation with blown-air gas burners
    - Front door with reversible opening
    - Rear door which can be opened for inspections and to clean the flue pipes
    - Holder for control thermometers
    - Electrical control and management panel (to be ordered separately) in the standard version (C), with two-stage burner control, heating circulator control, recirculation pump control, arrangement for external water heater, alarm and operating signals, moreover, the multi-zone version (PC) comes with a control for three zone pumps
    - Covering with round casing made of embossed aluminium and high density rock wool mat-type insulation
    - Efficiency rating according to 92/42/EEC: ★★

Technical specification
  • Unique ref.rodi_dual_1400_3500_ru
  • Product familyRussia Products
  • Product groupBoilers and Radiators for Russia
  • TypeObject (single object)
  • Date of publishing2020-08-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameFire tube boilers
  • UNSPSC code40102001
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 39
  • CSI MasterFormat 2014 TitleFire-Tube Boilers
  • OmniClass Number23-33 11 15
  • OmniClass TitleFire Tube Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
Russia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit