Unique ref.: | whpf_pu |
---|---|
Brand: | Fondital |
Product family: | Storage Water Heaters |
Product group: | Storage Water For Heat Pumps |
Date of publishing: | 2020-11-21 |
Edition number: | 1 |
Type: | Object (single object) |
WHPF PU
Storage of technical water for use in heating water or chilled water. Ideal for combination with systems with air-water heat pumps.
PLUS
- Thermometer and wells for probes included in the supply
- Possibility of wall mounting for model WHPF 25 PU
- Easily installation
TECHNICAL FEATURES
- External painting
- Untreated interior
- Variable speed axial fans
- Injected rigid polyurethane thermal insulation
- Upholstery in white skay
Product url: | https://www.fondital.com/it/it/whpf_pu |
---|---|
Installation instructions: | https://www.fondital.com/media/files/attachments/4919_IST_BOLLITORE_WHPF_P... |
COBie Product Data Sheet: | |
Product certification: | https://www.fondital.com/it/it/whpf_pu |
Technical description: | https://www.fondital.com/media/files/attachments/4919_IST_BOLLITORE_WHPF_P... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/fondital/product/whpf_pu
Material main: | Polyurethane |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Water Heaters |
---|---|
IFC classification: | Tank |
Uniclass 1.4 Code: | L7113 |
Uniclass 1.4 Description: | Hot water storage |
OmniClass Number: | 23-31 29 00 |
OmniClass Title: | Hot Water Heaters |
Name | Value |
---|---|
Capacity | 24 ; 57 ; 123 l |
Diameter | 510 ; 380 mm |
Height | 1095 ; 935 ; 451 mm |
Shipping Weight | 39 ; 29 ; 19 kg |
BIMobject®