Publish your products
Popcorn Chair
Popcorn Chair
Popcorn Chair
    Fora Form

    Popcorn Chair

    4.6 out of 5 stars4.6(7 reviews)

    The popcorn chair is a modern Norwegian furniture icon from 1968, designed by Sven Ivar Dysthe especially for the Henie Onstad Art Center. The daring design ensures both stackability and suspension on tables, which is not common for chairs with an enclosing shape. Popcorn was first relaunched in 2012, and in 2021 the chair was relaunched with 100% recycled plastic.

    The special base design gives the chair a natural tilt. This provides improved comfort for longer meetings, completely without mechanics.

    The chair is available in a carefully selected color scheme that takes the flair of the 60’s into a new setting. The chair is available with a padded seat and back cushion meeting rooms or more exclusive dining areas.

    Specification
    • 100% recycled PP-plastic.

      White NCS S 0500-N

      Dark grey NCS S 8500

      Beige NCS S 4005-Y20R

      Golden Pink NCS 3215-Y43R

      Brown NCS 6815-Y42R

      Chrome, black or white base without surchange

      Available with a monochrome base coating to pair the shell or additional RAL/NCS colored base upon request

      Chair stacks 5 pieces without pillow and 3 pieces with pillow or upholstery

      Plastic glidersCan be hung on tables

      Chrome, black or white base

      Base in epoxy is available on request

    Technical specification
    • Unique ref.popcorn-chair1
    • Product familyCollection
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryChrome
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit