Publish your products
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
Up Sofa
    Fora Form

    Up Sofa

    4.9 out of 5 stars4.9(8 reviews)

    Up sofa system was designed by the design trio Knudsen, Berg and Hindenes. The idea was to purposefully design a modular sofa system to facilitate communication.

    The solid construction invites you to sit on the seatback and can be placed in the middle of the room. The backrest is perfectly tilted as arm and lumbar support which gives the user a friendly body language that invites dialogue. These two functions make the sofa great for breakout areas for informal communication.

    The modular system can easily be adapted to different configurations in form, textures, and color combinations.

    Specification
    • Seat in cold cured moulded foam with Nozag spring

      Back consist of a steel frame with cold cured foam

      Up is not available in leather

      Legs in black plastic

      Legs in lacquered oak is avaliable in selected oak stains

    Technical specification
    • Unique ref.up-sofa1
    • Product familyCollection
    • Product groupSoft
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondaryAluminium
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom