Publish your products
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble
Apex Table Ensemble

    Apex Table Ensemble

    The Apex Table Ensemble features crisp lines and an aluminum pinstripe detail, blending adaptable ADA-compliant seating that caters to everyone's comfort, seamlessly fitting into diverse settings.

    Specification
    • Design Versatility
      Standard configurations include a 48" square table with two or four 40" benches, or three benches for maximum seating and ADA compliance. Benches and tables can be specified for surface mounting or freestanding use with an optional umbrella hole. Bench slat options are FSC® 100% Cumaru hardwood or powdercoated aluminum.

      Product Family
      The crisp geometry of the Apex family is shaped by aluminum and FSC®-certified hardwoods. A table ensemble and backless bench provide versatile seating options. Litter & recycling receptacles clean up with wood or stainless insets and various waste stream configurations.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Apex Table Ensemble blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Apex-Table-Ensemble
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States