Publish your products
Light Column Pedestrian Lighting
Light Column Pedestrian Lighting
Light Column Pedestrian Lighting
Light Column Pedestrian Lighting
Light Column Pedestrian Lighting

    Light Column Pedestrian Lighting

    Sleek in stainless steel, the versatile Light Column Pedestrian Lighting coordinates beautifully with our other Light Column fixtures and feature high-performance Cree® LEDs with 180° and 360° shields.

    Specification
    • Design Versatility
      Light Column Pedestrian Lighting fixtures in 5" or 6" diameters and nominal 11' heights can be specified with 180° or 360° directional shield options in standard or custom designs with Cree® LEDs in RGBW or 3000K warm white or 4000K neutral white color temperatures. Light Column's stainless steel body is available in Satin finish with Ceramiloc, an invisible protective surface treatment, or durable powdercoat finish in a full range of standard and custom colors for easy tailor to site-specific themes.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Sleek in stainless steel, this highly adaptable group includes bollards in illuminated, RGBW, non-illuminated and security core variations; pathway bollards; and pedestrian lighting. All are available in 5" and 6" diameters and offer diverse options for site-specific customization.

      Ceramiloc Treatment
      Ceramiloc is an invisible surface treatment that offers significantly enhanced protection from weather and graffiti and increases the maintenance ease of stainless steel. Ceramiloc combines ceramic durability with an unparalleled ability to lock out water spots, fingerprints, graffiti and more.

    Technical specification
    • Unique ref.Light-Column-Pedestrian-Lighting
    • Product familyLighting & Security
    • Product groupPedestrian Lighting
    • TypeObject (single object)
    • Date of publishing2025-08-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodeSs_70_80_25
    • Uniclass 2015 DescriptionExternal lighting systems
    • CSI MasterFormat 2014 Code26 56 33
    • CSI MasterFormat 2014 TitleWalkway Lighting
    • OmniClass Number23-11 29 37
    • OmniClass TitlePublic Lighting Columns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States