Publish your products
Lora Bench
Lora Bench
Lora Bench
Lora Bench
Lora Bench
Lora Bench
Lora Bench

    Lora Bench

    Lora’s laminated beams of White Oak or Thermally Modified Red Oak, sourced within 300 miles of our manufacturing facility, create a substantial wood form with efficient material use.

    Specification
    • Design Versatility

      Available in 8', 10', and 12' lengths, Lora offers backed and backless configurations for a wide range of outdoor environments. Its cantilevered beam profile and minimal support structure create visual lightness while preserving the strength and presence of the laminated hardwood form.

      Sustainable Materials

      Rooted in responsible material selection, Lora uses domestic hardwoods sourced within 300 miles of our Pittsburgh manufacturing facility. Thermally Modified Red Oak and White Oak laminated beams, both available as FSC® Mix Credit, support a clear source-to-site story while creating a substantial wood form through more efficient use of the hardwood material. (FSC-C004453)

      Durable Finishes

      Powder coated Stainless Steel frames are offered in a full range of standard and custom colors for easy coordination with site materials and surrounding architecture. Thermally Modified Red Oak and White Oak laminated beams are finished to support long-term outdoor performance and preserve the natural character of the wood.

    Technical specification
    • Unique ref.lora-bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit