Publish your products
Vaya Bench
Vaya Bench
Vaya Bench
Vaya Bench

    Vaya Bench

    Bringing a fresh perspective to outdoor relaxation, the Vaya Bench combines a leisurely design with robust materials, including powder-coated aluminum frames and FSC® 100% Cumaru slats, ideal for social outdoor spaces.

    Specification
    • Design Versatility
      Backed benches in nominal 4 foot lengths can be specified for freestanding or surface mount use. Armrests are integral.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

      Product Family
      Vaya offers a modern take on taking a break. Presenting a fresh interpretation of outdoor lounge furniture, the family invites rest and relaxation. Benches and chairs with FSC® 100% Cumaru hardwood slats provide a leisurely level of comfort. Tables in two sizes expand the gathering options.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Vaya Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Vaya-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit