Publish your products
Framery Gradus Focus™
Framery Gradus Focus™
Framery Gradus Focus™
Framery Gradus Focus™
Framery Gradus Focus™
    Framery

    Framery Gradus Focus™

    Framery Gradus Focus is only available in the United States and Canada.


    Framery Gradus Focus™: The smart focus pod for one person.

    The Framery Gradus Focus is a smart and soundproof pod for one person, designed for the rhythm of modern work. Engineered to maximize interior volume within a minimal footprint, it provides a spacious, fully private environment for calls and focus work. The pod is built on the three pillars of a high-performance workspace: Class A soundproofing, adaptive ventilation, and versatile lighting— including integrated video lighting. Available as a standing booth or with a stool for a more relaxed working position, Gradus Focus ensures you can plug in and perform at your best.


    Framery Gradus Pods

    Framery Gradus is a line of smart and soundproof oFice pods assembled in the USA. Defined by its minimalist “quiet design”, the line serves as a versatile canvas that can harmonize with any architectural vision or stand out through premium custom finishes. Gradus provides high-functioning environments where people can plug in and perform at their best.

    Framery Gradus Focus and other Framery Gradus pods are only available in United States and Canada.

    Technical specification
    • Unique ref.framery-gradus-focus
    • Product familyPhone Booth
    • Product groupSoundproof phone booth
    • TypeObject (single object)
    • Date of publishing2026-06-29
    • Edition number1
    • Height (inches)86.9
    • Width (inches)43.7
    • Depth (inches)39.4
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Weight Net (Lbs)595.2
    Classification
    • BIMobject CategoryFurniture - Office booth

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit