Publish your products
Gipsair Art | Elegant vent grille
Gipsair Art | Elegant vent grille
Gipsair Art | Elegant vent grille
    France Air

    Gipsair Art | Elegant vent grille

    GIPSAIR® ART is an invisible gypsum grille designed to blend seamlessly into plasterboard walls and ceilings. Combining architectural integration with air distribution functionality, it provides a clean and minimalist appearance while preserving visual comfort. Made from natural gypsum and paintable after installation, GIPSAIR® ART becomes part of the surrounding surface, making ventilation virtually invisible. Available in different sizes and designs, it is the ideal solution for projects where aesthetics and indoor comfort are equally important.

    Specification
      • Invisible gypsum grille for supply or extract air applications.
      • Seamless integration into plasterboard walls and ceilings.
      • Manufactured from natural gypsum.
      • Paintable after installation for a uniform finish.
      • Available in two designs and two sizes: 200 × 100 mm and 300 × 200 mm.
      • Airflow rates up to 700 m³/h.
      • Designed for premium residential and commercial interiors.
    Technical specification
    • Unique ref.gipsair-art-elegant-vent-grille
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainGypsum
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit