Publish your products
Virkelyst 3-seater
Virkelyst 3-seater
Virkelyst 3-seater
Virkelyst 3-seater
Virkelyst 3-seater
Virkelyst 3-seater
Virkelyst 3-seater

    Virkelyst 3-seater

    3.4 out of 5 stars3.4(5 reviews)
    Designed by SAYS WHO. Virkelyst is a series of modern outdoor furniture with the seating comfort of indoor furniture. The simple wooden frame strikes a contrast with the thick, soft cushions. Able to withstand wind and weather, the upholstery fabrics are Oeko-Tex certified and extremely colour and lightfast as well as water and dirt-repellent and even mildew-resistant. The cushion dries quickly even after heavy downpour, as the foam has an open-cell structure that allows both water and air to pass through. Note: In 2022 we have upgraded our cushions for the Virkelyst Collection to an open-cell filling, which gives the cushions a more angular look.
    Specification
    • Outdoor Textile / Ash Quickdry Outdoor Foam Teak FSC 100% WxDxH: 210x83,5x65,5 cm / Seat H: 43 cm Item no. 1505783 PACKAGING Weight: 36 kg PROPER USAGE AND MAINTENANCE Proper usage and maintenance is vital for getting the most out of the valuable resources we have. Our designs are made to last for generations, but just like everything else, they need a little care to get there. TEAK Origin Teak is commonly found in Southeast Asia, Central and South America. Our FSC-certified teak comes from Central America, Brazil and Indonesia, while our non-certified teak comes from plantations in Southeast Asia and Trinidad; managed to sustain a renewable and reliable supply of wood. Why Teak is a heavy, hard and sturdy wood type. The high content of natural oils makes it highly resistant and it is therefore a good choice for outdoor furniture. Cleaning Do a general cleaning when needed with a suitable wood cleaner and soft bristle brush. Rinse afterwards with water and let it dry for 24 hours. Note: Wipe off tables, benches and chairs after use with a dry cloth. Maintenance As the wood is untreated, the surface will patinate over time and eventually turn a beautiful silvery grey. If you wish to preserve or intensify the original honey-golden colour, use a suitable furniture oil on a regular basis. The wood is resistant to everyday wind and weather with or without treatment due to the high content of natural oils. Winter storage The product is resistant to all types of weather, all year round. However, if possible, we recommend storing the furniture in an unheated room during the winter months. Indoor use Remember to re-tighten the screws once in a while. OUTDOOR TEXTILE Why Agora Panama is Oeko-Tex certified and solution-dyed acrylic fabrics used for upholstering our cushions and pillows. The acrylic fibre we use is a synthetic but cotton-like fabric with world-class features for outdoor usage, making it: - Extremely colour and lightfast - Water and dirt repellent - Free from harmful substances - Mildew-resistant Washing instructions Wipe the fabric with a firmly wrung cloth. In case of more obstinate stains, remove the upholstery and machine wash it at 30° C. If the upholstery is not removable, the textile must only be washed with a wrung cloth. QUICKDRY OUTDOOR FOAM Quickdry Outdoor Foam has an open cell structure which allows both water and air to pass through freely. This makes the cushion dry exceptionally quickly – even after being soaking wet – with little to no need of maintenance. Moreover, the foam provides a firm and comfortable texture which remains the same year after year. Maintenance If exposed to heavy rain, we recommend placing the cushions upright for quick drainage. Soon after, the cushion will be dry and the cushion can be used again. WADDING Fibre Wadding is used as an instrument to obtain the intended aesthetic expression as well as reaching the right comfort level in the cushions. Wadding is made of carded thin polyester fibres and is mainly used in Skagerak cushions as a secondary filling.
    Technical specification
    • Unique ref.Skagerak-Virkelyst-3-seater
    • Product familyOutdoor Seating
    • Product groupVirkelyst
    • TypeObject (single object)
    • Date of publishing2023-07-18
    • Edition number1
    • Height (mm)65.5
    • Width (mm)210
    • Depth (mm)83.5
    Related
    • Material mainTeak
    • Material secondaryFabric
    • Designed inDenmark
    • Weight Net (Kg)36
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe