Publish your products
Cadence Table

Cadence Table

Plank outdoor series by contemporary Parisian designer Aurélien Barbry, is characterised by simplicity and functional beauty. An architectural repetition lends the Plank series a clean and modern elegance Plank Table sits within the Plank series of outdoor furniture designed with wooden planks in focus. Extend the table's length without interrupting the design's even rhythm by placing several tables in a line. The design is elegant yet expressive without complication. The table seats four to six people.
Technical specification
  • Unique ref.Cadence-Table
  • Product familyOutdoor Tables
  • Product groupCadence
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)73
  • Width (mm)90
  • Depth (mm)160
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit