Publish your products
Cutter Box Low
Cutter Box Low

    Cutter Box Low

    The Cutter series by contemporary Danish designer Niels Hvass is minimalistic, functional and ideal for hallways. The collection contains a range of distinctive pieces that combine beauty and practical solutions for everyday needs. Cutter box is a stylish storage unit for all four seasons. A convenient and easy place to put gloves and scarves, bike lights or a dog leash. The grooves under the neat sized box are made to fit perfectly on top of the Cutter Wardrobe.
    Technical specification
    • Unique ref.Cutter-Box-Low
    • Product familyIndoor Storage & Shelving
    • Product groupCutter
    • TypeObject (single object)
    • Date of publishing2024-06-21
    • Edition number1
    • Height (mm)14
    • Width (mm)30
    • Depth (mm)26
    Related
    • Material mainTeak
    • Material secondaryOak
    • Designed inDenmark
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit