Publish your products
Cutter Wardrobe Mini

Cutter Wardrobe Mini

Cutter Mini Wardrobe is multifunctional yet minimalist in design. Light and beautiful in appearance, every detail has a purpose. Use it as a shelf, a hanger and a coat rack all at once. A perfectly practical solution for confined spaces and narrow hallways. Cutter Mini Wardrobe is multifunctional yet minimalist in design. Light and beautiful in appearance, every detail has a purpose. Use it as a shelf, a hanger and a coat rack all at once. A perfectly practical solution for confined spaces and narrow hallways.
Technical specification
  • Unique ref.Cutter-Wardrobe-Mini
  • Product familyIndoor Storage & Shelving
  • Product groupCutter
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)18.5
  • Width (mm)30
  • Depth (mm)31
Related
  • Material mainTeak
  • Material secondaryOak
  • Designed inDenmark
  • Weight Net (Kg)2.5
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit