Publish your products
Drachmann Table Round

Drachmann Table Round

The signature Drachmann series draws inspiration from the beautiful garden of Danish romantic poet and painter, Holger Drachmann. A careful balance of Nordic nostalgia and modern simplicity underlies its enduring popularity. Designed in collaboration with Danish designer, Mogens Holmriis, the balanced form of the Drachmann Table pairs Nordic nostalgia with modern simplicity. The neat sized round table comfortably seats four people. Made of 100% FSC-certified teak.
Technical specification
  • Unique ref.Drachmann-Table-Round
  • Product familyOutdoor Tables
  • Product groupDrachmann
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Width (mm)72
  • Depth (mm)126
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)45
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit