Publish your products
Selandia Table 180

Selandia Table 180

The Selandia series is known for its signature slight curves and elegant Nordic look with subtle French references that hint at long summer nights in the open air. Expressing natural elegance, the solid and spacious Selandia Table is the essence of practicality meets beauty. Curved crossover legs support the stadium-formed and slatted table top which is easily extendable with either one or two extension leaves. A hole in the centre allows for an umbrella over the table. A beautiful brass plate covers the umbrella hole when not in use. Designed in collaboration with wood-passionate Danish designer, Mogens Holmriis.
Technical specification
  • Unique ref.Selandia-Table-180
  • Product familyOutdoor Tables
  • Product groupSelandia
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)73
  • Width (mm)100
  • Depth (mm)180
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)38.1
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit