Publish your products
Smart Wall hung bidet 565x350 mm.
Smart Wall hung bidet 565x350 mm.
    Gala
    Archived

    Smart Wall hung bidet 565x350 mm.

    Wall hung bidet.
    Wall support frame option available.

    Options: Bidet cover.

    Wall-hung bidet with a unique style that fits with you.

    Technical specification
    • Unique ref.25362
    • Product familySmart
    • Product groupBidet
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)400
    • Width (mm)565
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Bidets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit