Publish your products
Emma Square Compact washbasin , centred basin 800x350 mm.
Emma Square Compact washbasin , centred basin 800x350 mm.
    Gala
    Archived

    Emma Square Compact washbasin , centred basin 800x350 mm.

    Compact washbasin centred basin with overflow and fixing kit.

    Options: Asymmetrical compact washbasin left-hand basin with overflow and fixing kit, asymmetrical compact washbasin right-hand basin with overflow and fixing kit.

    Accessories: Stainless steel curved towel rail.

    Compact 80 cm wash-basin and centred basin. A spacious wash-basin for narrow spaces.

    Technical specification
    • Unique ref.27035
    • Product familyEmma Square
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)125
    • Width (mm)800
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit