Publish your products
Kirei Extendible shower column
Kirei Extendible shower column
    Gala
    Archived

    Kirei Extendible shower column

    Extendible shower column.
    Thermostatic tap fittings.
    38 °C SafeStop safety device.

    Shower set:
    High flow 20 cm. overhead rain shower.
    Extendible showet bar 50 cm.
    175 cm. flexilbe shower hose.
    Hand shower.
    Shower holder integrated to tap fitting.

    Extendible shower column featuring great comfort due to its thermostatic tap fittings with 38 °C SafeStop safety device.

    Specification
    • 38°C Safestop. Safety device that prevents the water from involuntarily exceeding a temperature of 38°C, avoiding burns and improving comfort.
    Technical specification
    • Unique ref.3878100
    • Product familyKirei
    • Product groupTaps
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit