Publish your products
Trendly hotels Toilet roll holder
Gala
Archived

Trendly hotels Toilet roll holder

Toilet roll holder.

The Trendly hotels toilet-roll holder without cover can adapt to any bathroom as it stands out for its great versatility.

Technical specification
  • Unique ref.53067
  • Product familyTrendly hotels
  • Product groupBathroom accesories
  • TypeObject (single object)
  • Date of publishing2015-07-31
  • Edition number1
  • Height (mm)87
  • Width (mm)125
  • Depth (mm)58
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit