Publish your products
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
Jade 2 C Set Jade 800 mm. (Washbasin Smile)
    Gala
    Archived

    Jade 2 C Set Jade 800 mm. (Washbasin Smile)

    Furniture unit + washbasin Smile.

    Colours/Finishes: 01 White Gloss, 68 Mali Wenge, 73 Bardolino Oak.

    Set made up of JADE furniture unit two drawers and SMILE wash-basin. With a timeless design, its appearance will remain young for years to come, while its functionality remains intact. Body: Melamine board. Mali wenge finish. Metal fittings: soft-closing total extraction rails. Wall fittings. Wall-hung.

    Technical specification
    • Unique ref.79000XX
    • Product familyJade
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)560
    • Width (mm)795
    • Depth (mm)445
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit