Publish your products
Klea Set 800 mm. (Wash-basin Klea)
Klea Set 800 mm. (Wash-basin Klea)
Klea Set 800 mm. (Wash-basin Klea)
    Gala
    Archived

    Klea Set 800 mm. (Wash-basin Klea)

    Set furniture unit + Wash-basin Klea.

    Klea set made up of furniture unit and wash-basin that, thanks to its dimensions, adapts to small spaces. Because style and good taste are compatible with the size of your home.

    Specification
    • Technical features: - Body and front: High gloss white lacquered MDF. - LED lighting. - Premium range metal fi ttings: Hettich soft-closing partial extraction rails. - Wall fi ttings. - 2 drawers with fabric textured interior. - Column unit: door with push system. Reversible. - Mirror: 80 x 60 cm. 5 mm. mirror glass and led lighting with sensor (15w) Ip44.
    Technical specification
    • Unique ref.7928101
    • Product familyKlea
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)650
    • Width (mm)785
    • Depth (mm)450
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit