Publish your products
Fortis MOSAIC / 250X700
Fortis MOSAIC / 250X700
Fortis MOSAIC / 250X700
Fortis MOSAIC / 250X700
    Gala
    Archived

    Fortis MOSAIC / 250X700

    Mosaic Fortis / 250x700.

    Colours: 011 White, 371 Sand, PE1 Pearl.

    Finish: Satin

    White wall tiles with character in its geometric decorations. Bases and mosaics available in elongated 25x70 cm. formats.

    Specification
    • White wall tiles Satin Shade variation
    Technical specification
    • Unique ref.IJ3TEBXXX
    • Product familyFortis
    • Product groupCeramic Tiles
    • TypeBuilding Material
    • Date of publishing2017-06-26
    • Edition number1
    • Height (mm)8.5
    • Width (mm)250
    • Depth (mm)700
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit