Publish your products
Tabarca BASE 615x615 Grey
Tabarca BASE 615x615 Grey
    Gala
    Archived

    Tabarca BASE 615x615 Grey

    Tabarca BASE / 61,5x61,5. 

    Colour: Grey.

    Finish: Satin.

    Glazed porcelain wall and floor tile in neutral colours, a soft texture that covers walls in a relaxed atmosphere.

    TABARCA is a collection that covers spaces with a warm softness, relaxed atmospheres with soft and neutral colours to be perfectly combined with any setting. Perfectly finished full body pieces, creating an enveloping and delicate visual continuity.

    Specification
    • Glazed porcelain. 

      Floor tiles/Wall tiles, Class C1, Satin, Shade variation.

    Technical specification
    • Unique ref.MYT62L021
    • Product familyTabarca
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2018-11-23
    • Edition number1
    • Height (mm)8.7
    • Width (mm)615
    • Depth (mm)615
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationCovering
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit