Publish your products
Aitana MOSAIC / 214x610
Aitana MOSAIC / 214x610
Aitana MOSAIC / 214x610
    Gala
    Archived

    Aitana MOSAIC / 214x610

    Aitana MOSAIC / 214x610.

    Colours: 021 Grey, 141 Vison.

    Finish: Satin.

    Wall tile with an elongated 21,4 × 61 format and soft glossy tones, very trendy, with mosaic-like pieces in pastel coloured stone or wooden pieces, to create borders or canvases in bathrooms and kitchens. It combines with floor tiles from the Oslo collection.

    Technical specification
    • Unique ref.YRT4GHXXX
    • Product familyAitana
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)9.4
    • Width (mm)214
    • Depth (mm)610
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit