Publish your products
AROHA TECH Basin high mixer electronic
AROHA TECH Basin high mixer electronic
    Galindo
    Archived

    AROHA TECH Basin high mixer electronic

    Galindo Aroha Tech P3178120 - P3178121 basin wall mixer electronic
    Specification
    • Tap made of brass with a finish available in black marble or white marble. *Components integrated in the faucet for easy installation and increased vandal protection. *Automatic closing of the solenoid valve in case of power failure. *Automatic rinsing every 24 hours. *Low battery indication by communication LED, in battery model. *Gross weight: 1,952 kg. Constant flow of 6 l/min (with pressures greater than 1 bar). Automatic closing of the solenoid valve in case of power failure. G1/2 female inlet. Admissible water temperature: the materials that make up the parts of the taps can withstand a maximum temperature of 70ºC. Supplied with: *Fixing elements, gasket and washer. *450 mm flexible hose, with 1/2 nuts. *CR-P2 battery or 12 V transformer (depending on model). Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). Activation by sensor.
    Technical specification
    • Unique ref.P3178120
    • Product familyFaucets
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2022-06-01
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code33 41 00
    • CSI MasterFormat 2014 TitleStorm Utility Drainage Piping
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit