Publish your products
Generac Standby Transfer Switches - TX Series
Generac

Generac Standby Transfer Switches - TX Series

Generac’s contactor type transfer switches are double-throw robust switch construction with inherent interlocks to ensure safe positive transfer between power sources. The contacts are silver composite for long life, resisting pitting or burning. The switches are rated for full load transfers in mission critical, emergency, legally required, and optional power systems.
The microprocessor based controller provides the customers with the flexibility to program a comprehensive group of set points to match the application needs. The controller has 4 programmable inputs and outputs as standard and is available with optional expansion boards for up to 20 programmable inputs and outputs. The LCD displays real time and historical information with time-stamped events. The integrated plant exerciser can be configured in off, daily, day of week, biweekly, and monthly intervals with user selectable run time. Standard features of the controller include three phase sensing on both sources, phase unbalance, phase reversal, load shed, emergency inhibit, and communications.


Specification
  • GENERAL

    • Small Footprint, Results in Easy Mounting and Installation for Reduced Time and Costs
    • Cable Entry is Top or Bottom
    • Double-Throw, Stored Energy Transfer Mechanism
    • Can be Electrically Isolated while Energized
    • 4-Line LCD-Based Display for Programming, System Diagnostics and Help Menu Display Mimic
    • Diagram with Source Available and Connected LED Indicator
    • Time-Stamped Event History Log
    • Programmable Exerciser - Daily, Weekly, Bi-Weekly, Monthly
    • Methods of Transfer Include: Open with Inphase Transition Only, Time Delay in Neutral Transition, or Inphase with a Default to Time Delay in Neutral Transfer
    • Mechanically Interlocked to Prevent Connection of Both Sources
    • Modbus® RTU
    • TXC 100 Controller
    • Operating Temperature -4 ° to 158 °F (-20 ° to 70 °C)
    • Removable Top and Bottom Plates for Ease of Entry
    • Voltage Agnostic*
    • High Withstand and Closing Ratings
    • Heater Kit Standard on All 3R Enclosures
    • Auxiliary Output Includes: TWS, SBT, Fault, and a Programmable Relay Output
    • Auxiliary Input Includes: Permissive and Loadshed Inputs (24 VDC)
    • Expandable Input/Output Board Module Includes: 4 Relay Outputs and 4 Optically Isolated Inputs

Technical specification
  • Unique ref.generac-tx-transfer-switch
  • Product familyPower Supply Devices
  • Product groupTransfer Switches
  • TypeObject (single object)
  • Date of publishing2023-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Region availability

North America
Mexico
United States