Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ABU18-24RULX
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ABU18-24RULX

・Universal comfort

・Inverter Technology

・Wired Remote Controller UTY-RNBYU (optional)

・4-Way Auto Louver for Balanced Comfort

・Smart System: Auto Mode

・Humidity Control

・Fresh Air Intake

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ABU18RULX / 17,800 BTU/h / 21,500 BTU/h ABU24RULX / 22,200 BTU/h / 24,000 BTU/h
Technical specification
  • Unique ref.ABU18-24RULX
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)199
  • Width (mm)990
  • Depth (mm)655
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)28
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States