Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AMUG36-48LMAS
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AMUG36-48LMAS

・All-aluminum indoor unit coil

・High static pressure, up to 1.0 inWG

・Indoor sound levels as low as 24 dBA

Adaptive fan motor control - Optimum indoor comfort

・Minimum clearance on three sides only 21in. clearance on the front for service.

・Downflow and Horizontal Right kits provided with each AHU at no additional cost

・Factory provided and field installed electric heat kit - Up to 7.9kW

・External Input/Output Interface - Interlock with 3rd party systems. (Optional)

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AMUG36LMAS/ 36,000 BTU/h / 42,000 BTU/h AMUG48LMAS / 45,600 BTU/h / 53,000 BTU/h
Technical specification
  • Unique ref.AMUG36-48LMAS
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)1448
  • Width (mm)533
  • Depth (mm)551
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)60
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States