Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOUH18-24LMAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUH18-24LMAS1

・Updated current product

・High Energy Efficiency

・High Durability

・Powerful Operation Mode

・Smart device control

・Refrigerant cycle monitor

・Wider Choice of Controllers

・Additional UART Port for External System Connection

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH18LMAS1 / 18,000 BTU/h / 21,600 BTU/h AOUH24LMAS1 / 22,000 BTU/h / 25,200 BTU/h
Technical specification
  • Unique ref.AOUH18-24LMAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)940
  • Width (mm)788
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States