Publish your products
AIRSTAGE SPLIT AOUH36KWAS4
GENERAL

AIRSTAGE SPLIT AOUH36KWAS4

•Multi-zone outdoor Unit with a Connectable capacity of up to 130%

•Supports connection of up to 4 indoor units

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energy savings

•Efficiently delivers comfort with capacities ranging from 25,000 to 46,000 BTU

•Blue Fin-coated heat exchanger for improved corrosion resistance and coil durability

•Super quiet operation with sound levels as low as 54dB

•Common indoor units compatible with single and multi-zone systems: Compact Cassette, Mid Static Duct, Slim Duct, and Wall-Mount.

•Current limit function, allowing precise control to meet specific power requirements.

•Built-in safety features, including circuit protection, fan motor protection, and compressor protection,ensuring reliable operation and long-lasting durability

•Compact outdoor unit with extended line set lengths up to 230ft (70m)

Specification
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    AOUH36KWAS4 / 34,400Btu/h / 36,400Btu/h

Technical specification
  • Unique ref.AOUH36KWAS4
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)884
  • Width (mm)820
  • Depth (mm)315
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)58
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States