Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ARU24RLF
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ARU24RLF

・Wired remote controller

・Automatic airflow adjustment

・Auto/Cool/Dry/Fan/Heat/modes

・weekly timer

・Powerful mode

・Auto changeover

・Cold prevention

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity ARU24RLF / 24,000 BTU/h / 27,000 BTU/h
Technical specification
  • Unique ref.ARU24RLF
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)198
  • Width (mm)1100
  • Depth (mm)620
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States