Publish your products
FUJITSU VRF AJY324-360GALDHH
GENERAL

FUJITSU VRF AJY324-360GALDHH

・System Outline

・High Operating Energy Efficiency

・Energy saving technology that boosted operation efficiency

・Ideal heat exchanger path control

・Sophisticated operation control

・Flexible piping connection

・Flexible installation of RB unit

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJY324GALDHH / 102.4kW / 102.4kW AJY342GALDHH / 108.0kW / 108.0kW AJY360GALDHH / 113.0kW / 110.0kW
Technical specification
  • Unique ref.VRF_AJY324-360GALDHH
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2022-03-31
  • Edition number1
  • Height (mm)1690
  • Width (mm)3410
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)834
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City