Publish your products
FUJITSU VRF AOU36-60RLAVM4
GENERAL

FUJITSU VRF AOU36-60RLAVM4

4.3 out of 5 stars4.3(7 reviews)

・High energy efficiency

・Flexible systems for small- and medium-size buildings air conditioning

Specification
  • The RFA file includes 3 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOU36RLAVM4 / 36000Btu / 42000Btu
    AOU48RLAVM4 / 48000Btu / 54000Btu
    AOU60RLAVM4 / 60000Btu / 66000Btu

Technical specification
  • Unique ref.AOU36-60RLAVM4
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-05-19
  • Edition number1
  • Height (mm)1334
  • Width (mm)970
  • Depth (mm)370
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)123
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit