Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOU9-12RL2
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOU9-12RL2

・115v Inverter

・Quiet Operation

・Wireless Remote Controller

・Washable Panel Filter

・Smart System: Auto Mode

・Humidity Control

Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOU9RL2 / 9,000 BTU/h / 10,000 BTU/h

    AOU12RL2 / 12,000 BTU/h / 14,000 BTU/h

Technical specification
  • Unique ref.AOU9-12RL2
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)540
  • Width (mm)660
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit