Publish your products
AIRSTAGE SPLIT AOUH36KWAH4
GENERAL

AIRSTAGE SPLIT AOUH36KWAH4

•Multi-zone outdoor Unit with a connectable capacity of up to 130%

•Supports connection of up to 4 indoor units

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energysavings

•Operates efficiently with heating down to -15°F (-26°C) and cooling up to 122°F.

•Built-in base pan heater prevents ice buildup for uninterrupted operation in freezingtemperatures.

•Efficiently delivers comfort with capacities ranging from 25,000 to 46,000 BTU

•Blue Fin-coated heat exchanger for improved corrosion resistance and coil durability

•Super quiet operation with sound levels as low as 54dB

•Common indoor units compatible with single and multi-zone systems: Compact Cassette,Mid Static Duct, Slim Duct, and Wall-Mount.

•Current limit function, allowing precise control to meet specific power requirements.

•Built-in safety features, including circuit protection, fan motor protection, andcompressor protection, ensuring reliable operation and long-lasting durability

•Compact outdoor unit with extended line set lengths up to 230ft (70m)

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOUH36KWAH4 / 35,200Btu/h / 36,400Btu/h
Technical specification
  • Unique ref.AOUH36KWAH4
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)998
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit