Publish your products
Glass, Clear, Tempered, 3mm
Glass, Clear, Tempered, 3mm

    Glass, Clear, Tempered, 3mm

    Toughened or tempered glass is a type of safety glass processed by controlled thermal or chemical treatments to increase its strength compared with normal glass. It is 5 times more resistant to breakage than normal float glass of equal thickness, and if it is broken, it usually breaks into relatively small particles, which are less likely to cause serious injury. Tempered glass has many benefits and uses which makes it a popular glass used in many home and commercial building projects. 




    Technical specification
    • Unique ref.glass_clear_tempered_3
    • Product familyMaterials
    • Product groupBuilding materials
    • TypeBuilding Material
    • Date of publishing2016-01-01
    • Edition number1
    • Depth (mm)3
    Related
    • Material mainGlass
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • IFC classificationMaterial
    • UNSPSC nameTempered glass
    • UNSPSC code30171706
    • Uniclass 2015 CodePr_25_71_33_88
    • Uniclass 2015 DescriptionThermally toughened glass sheets
    • CSI MasterFormat 2014 Code08 80 00
    • CSI MasterFormat 2014 TitleGlazing
    • OmniClass Number23-13 19 13 11 17
    • OmniClass TitleSolid Glass Sheets
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit