Publish your products
Vinyl Composition Tile, 2mm

Vinyl Composition Tile, 2mm

Vinyl composition tile (VCT) is a finished flooring material used primarily in commercial and institutional applications.

Technical specification
  • Unique ref.vinyl_composition_tile_2
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)2
Related
  • Material mainVinyl
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationMaterial
  • UNSPSC nameVinyl flooring
  • UNSPSC code30161707
  • Uniclass 2015 CodePr_25_71_94_95
  • Uniclass 2015 DescriptionVinyl sheet facings
  • CSI MasterFormat 2014 Code09 65 19.23
  • CSI MasterFormat 2014 TitleVinyl Tile Flooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit