Publish your products
New Torre - Profile terrakotta
Geopietra
Archived

New Torre - Profile terrakotta

TERRAKOTTA Natural Brick
MODEL | TORRE 78
Size: WFD = Flat 24 x 6,3 cm - Corner 11,5 + 24 x 6,3 cm
Thickness: 2,5 cm

BIM IMAGE SIZE: base 80 cm

Each MODEL comes with FLAT and CORNER PIECES.

The Terrakotta facing brick, in the NATURAL BRICK version, keeps intact the charm and the characteristics of the traditional brick tested over the centuries. The mixtures handed down for generations and perfected in their cohesion and hold, are cooked in the oven at 800 ° C - 1000 ° C. The substantial innovation consists in cutting the front part of the brick for the formation of strips of a few centimeters thick, suitable for installation on any surface that, once filled, will be indistinguishable from the traditional load-bearing brick walls.

Technical specification
  • Unique ref.Torre-Profile-terrakotta
  • Product familyProfile-terrakotta
  • Product groupTundra
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
Related
  • Material mainBrick
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationSurface
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodeSs_25_20_85
  • Uniclass 2015 DescriptionStone cladding systems
  • CSI MasterFormat 2014 Code06 61 13
  • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit