Publish your products
ProPEX Brass Male Threaded Adapters

ProPEX Brass Male Threaded Adapters

ProPEX® male threaded adapters connect Uponor PEX pipe to male NPT threads for use in hydronic heating and cooling systems. One end of the adapter is manufactured with Uponor ProPEX fittings for connection to Wirsbo hePEX™ tubing and the other end is manufactured to adapt female threaded connections. These adapters are not safe for direct burial in soil. Note: Not for potable use. Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.
Specification
  • • Product #: Q4526375 | Q5521010 | Q5521075 | Q5521313 | Q5521515 | Q5522020 | Q5525050 | Q5527510 | Q5527575 | Q5527550

    • Connection Type: ProPEX x MNPT

    • Primary Material: Brass

Technical specification
  • Unique ref.ProPEX-Brass-Male-Threaded-Adapters
  • Product familyUponor ProPEX
  • Product groupUnion
  • TypeObject (single object)
  • Date of publishing2025-05-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States