Publish your products
ProPEX Lead-Free (LF) Brass Copper Press Fittings Adapters

ProPEX Lead-Free (LF) Brass Copper Press Fittings Adapters

Uponor ProPEX® lead-free (LF) brass copper press fitting adapters transition copper fittings to Uponor PEX. The adapters are approved for use in hot and cold potable water and hydronic heating and cooling systems.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application-specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LFP4505050 | LFP4507575 | LFP4501010 | LFP4501313 | LFP4501515 | LFP4502020 | LFP4502525 | LFP4503030

    • Connection Type: ProPEX x Copper Press

    • Primary Material: LF Brass

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Copper-Press-Fittings-Adapters
  • Product familyUponor ProPEX
  • Product groupUnion
  • TypeObject (single object)
  • Date of publishing2025-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States